Semikron Danfoss logo

22896062

SKM150GB12F4

SEMITRANS 2

Product specifications

Characteristic
Value
Chip technologyIGBT 4 High Speed (Trench)
Country of originSlovakia
Current (A)150 A
Dimensions (LxWxH)94x34x30
FeaturesHigh speed trench and field-stop IGBTCAL4 ultra-fast = soft switching 4. generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityFor higher switching frequencies above 15kHzUL recognized, file no. E63532
HousingSEMITRANS 2
Legacy part number22896062
Product StatusIn Production New
Product lineSEMITRANS
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITRANS 2
Typical applicationsUPSElectronic weldersInductive heatingSwitched mode power supplies
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm