Semikron Danfoss logo

22892301

SKM150GAL12V

SEMITRANS 2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)150 A
Voltage (V)1200 V
TopologyChopper/Booster
Product lineSEMITRANS
HousingSEMITRANS 2
Dimensions (LxWxH)94x34x30
TechnologyIGBT
Chip technologyV-IGBT
FeaturesV-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532Lowest switching losses at High di/dt
Typical applicationsDC/DC – converterBrake chopperSwitched reluctance motorDC – Motor
Legacy part number22892301

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm