
22898322VM06
SKM1400GB17P4-M06
SEMITRANS 10, HALA HT
22898322VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 1400 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 10 |
| Dimensions (LxWxH) | 250x90x38 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Symmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Typical applications | Motor DrivesUPS SystemsSolar Inverters |
| Variant | HALA HT |
| Variant Description | The SKM1400GB17P4-M06 is a 1700 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/skm1400gb17p4-m06-22898322vm06">SKM1400GB17P4-M06</a><a href="/products/p/skm1400gb17p4-m07-22898322vm07">SKM1400GB17P4-M07</a><a href="/products/p/skm1400gb17p4-22898322">SKM1400GB17P4</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |