Semikron Danfoss logo

22898322

SKM1400GB17P4

SEMITRANS 10

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)1400 A
Dimensions (LxWxH)250x90x38
FeaturesSymmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532
HousingSEMITRANS 10
Legacy part number22898322
Product lineSEMITRANS
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITRANS 10
Typical applicationsMotor DrivesUPS SystemsSolar Inverters
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight1.416 Kilogram
Net weight1.25 Kilogram
Proposition 65Cancer and Reproductive Harm