
22898312
SKM1400GB12P4
SEMITRANS 10
22898312
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 1400 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 10 |
| Dimensions (LxWxH) | 250x90x38 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Symmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Typical applications | Motor DrivesUPS SystemsSolar Inverters |
| Legacy part number | 22898312 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/skm1400gb12p4-m06-22898312vm06">SKM1400GB12P4-M06</a><a href="/products/p/skm1400gb12p4-m07-22898312vm07">SKM1400GB12P4-M07</a><a href="/products/p/skm1400gb12p4-22898312">SKM1400GB12P4</a> |