Semikron Danfoss logo

22898411

SKM1400GAR17R8

SEMITRANS 10
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITRANS® 10, All Power Modules, IGBT Modules

Product specifications

Characteristic
Value
Product StatusDiscontinued
Country of originSlovakia
Current (A)1400 A
Voltage (V)1700 V
TopologyChopper/Booster
Product lineSEMITRANS
HousingSEMITRANS 10
Dimensions (LxWxH)250x90x38
TechnologyIGBT
Chip technologyIGBT R8
FeaturesSymmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532
Typical applicationsBrake chopperWindturbines
Legacy part number22898411

General specifications

Characteristic
Value
Gross weight1.416 Kilogram
Net weight1.25 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skm1400gar17r8-m06-22898411vm06">SKM1400GAR17R8-M06</a><a href="/products/p/skm1400gar17r8-22898411">SKM1400GAR17R8</a>