Semikron Danfoss logo

22898311

SKM1400GAR12P4

SEMITRANS 10

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)1400 A
Voltage (V)1200 V
TopologyChopper/Booster
Product lineSEMITRANS
HousingSEMITRANS 10
Dimensions (LxWxH)250x90x38
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesSymmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532
Typical applicationsBrake chopperWindturbines
Legacy part number22898311

General specifications

Characteristic
Value
Gross weight1.416 Kilogram
Net weight1.25 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKM1400GAR12P4 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/skm1400gar12p4-m06-22898311vm06">SKM1400GAR12P4-M06</a><a href="/products/p/skm1400gar12p4-22898311">SKM1400GAR12P4</a>