
22898310
SKM1400GAL12P4
SEMITRANS 10
22898310
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 1400 A |
| Voltage (V) | 1200 V |
| Topology | Chopper/Booster |
| Product line | SEMITRANS |
| Housing | SEMITRANS 10 |
| Dimensions (LxWxH) | 250x90x38 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Symmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Typical applications | Brake chopperWindturbines |
| Legacy part number | 22898310 |
| Variants | <a href="/products/p/skm1400gal12p4-m06-22898310vm06">SKM1400GAL12P4-M06</a><a href="/products/p/skm1400gal12p4-22898310">SKM1400GAL12P4</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |