
22898514VM06
SKM1200MLI12BE4-M06
SEMITRANS 10, HALA HT
22898514VM06
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Slovakia |
| Current (A) | 1200 A |
| Dimensions (LxWxH) | 250x90x38 |
| Features | High efficient MLI topologySymmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Housing | SEMITRANS 10 |
| Product line | SEMITRANS |
| Product Status | In Production |
| Technology | IGBT |
| Topology | 3-Level |
| Type | SEMITRANS 10 |
| Typical applications | 1500V Solar inverters |
| Variant | HALA HT |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |