
22300160
SKM1200GB17E4S2I4
SEMITRANS 20
22300160
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 1200 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 20 |
| Dimensions (LxWxH) | 140x100x38 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Open standard module platformLow losses and high power densityLow inductance designIdeal for paralleling and scalingHighest reliability |
| Legacy part number | 22300160 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.2 Kilogram |
| Net weight | 1.2 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKM1200GB17E4S2I4 is a 1700 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/skm1200gb17e4s2i4-m07-22300160vm07">SKM1200GB17E4S2I4-M07</a><a href="/products/p/skm1200gb17e4s2i4-22300160">SKM1200GB17E4S2I4</a> |