Semikron Danfoss logo

22892020

SKM100GB12T4

SEMITRANS 2

Product specifications

Characteristic
Value
Current (A)100 A
Voltage (V)1200 V
TopologyHalf-Bridge
HousingSEMITRANS 2
Chip technologyIGBT 4 Fast (Trench)
Country of originSlovakia
Dimensions (LxWxH)94x34x30
FeaturesIGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532
Legacy part number22892020
Product lineSEMITRANS
Product StatusIn Production
TechnologyIGBT
Typical applicationsAC inverter drivesUPSElectronic welders at fsw up to 20 kHz

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skm100gb12t4-m06-22892020vm06">SKM100GB12T4-M06</a>