
22896020VM06
SKM100GB12F4-M06
SEMITRANS 2, HALA HT
22896020VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 100 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | IGBT |
| Chip technology | IGBT 4 High Speed (Trench) |
| Features | High speed trench and field-stop IGBTCAL4 ultra-fast = soft switching 4. generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityFor higher switching frequencies above 15kHzUL recognized, file no. E63532 |
| Typical applications | UPSElectronic weldersInductive heatingSwitched mode power supplies |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.17 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA HT |
| Variant Description | The SKM100GB12F4-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/skm100gb12f4-m06-22896020vm06">SKM100GB12F4-M06</a><a href="/products/p/skm100gb12f4-22896020">SKM100GB12F4</a> |