Semikron Danfoss logo

22898422VM06

SKM1000GB17R8-M06

SEMITRANS 10, HALA HT

Product specifications

Characteristic
Value
Chip technologyIGBT R8
Country of originSlovakia
Current (A)1000 A
Dimensions (LxWxH)250x90x38
FeaturesSymmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532
HousingSEMITRANS 10
Product lineSEMITRANS
Product StatusIn Production
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITRANS 10
Typical applicationsMotor DrivesUPS SystemsSolar Inverters
VariantHALA HT
Variant DescriptionThe SKM1000GB17R8-M06 is a 1700 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight1.416 Kilogram
Net weight1.25 Kilogram
Proposition 65Cancer and Reproductive Harm