
22898332VM07
SKM1000GB17E4-M07
SEMITRANS 10, HP-PCM
22898332VM07
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 1000 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Housing | SEMITRANS 10 |
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 250x90x38 |
| Features | Symmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Product line | SEMITRANS |
| Product Status | In Production New |
| Technology | IGBT |
| Typical applications | Motor DrivesUPS SystemsSolar Inverters |
| Variant | HP-PCM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant Description | The SKM1000GB17E4-M07 is a 1700 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/skm1000gb17e4-m06-22898332vm06">SKM1000GB17E4-M06</a><a href="/products/p/skm1000gb17e4-m07-22898332vm07">SKM1000GB17E4-M07</a> |