Semikron Danfoss logo

230B1687

SKKT 92B12 E

SEMIPACK 1

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)97 A
Dimensions (LxWxH)93x20x30
FeaturesHeat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532
HousingSEMIPACK 1
Legacy part number07897751
Product lineSEMIPACK
Product StatusIn Production
Surge current (A)1750 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 1
Typical applicationsDC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.101 Kilogram
Net weight0.095 Kilogram
Proposition 65Cancer and Reproductive Harm