Semikron Danfoss logo

230B1570

SKKT 58/16 E

SEMIPACK 1

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)55 A
Dimensions (LxWxH)93x20x30
FeaturesHeat transfer through aluminium oxide ceramic insulated metal baseplateUL recognized, file no. E63532
HousingSEMIPACK 1
Legacy part number07894832
Product lineSEMIPACK
Product StatusIn Production
Surge current (A)1200 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 1
Typical applicationsFully controlled rectifiersAC motor soft startersAC power regulationAC switch
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.084 Kilogram
Net weight0.075 Kilogram
Proposition 65Cancer and Reproductive Harm