
230B1786
SKKT 570/12 E
SEMIPACK 5
230B1786
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 570 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Product line | SEMIPACK |
| Housing | SEMIPACK 5 |
| Dimensions (LxWxH) | 150x60x52 |
| Technology | Thyristor / Diode |
| Features | Heat transfer through aluminium nitride ceramic insulated metal baseplatePressure contacts for high reliabilityUL recognized, file no. E 63 532 |
| Typical applications | Fully controlled rectifiersMotor soft startersAC power regulationAC switch |
| Legacy part number | 07898735 |
| Surge current (A) | 15500 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.44 Kilogram |
| Net weight | 1.4 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKKT 570/12 E is a 1200 V Thyristor / Diode module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |