
230B1825
SKKT 132/22 E H4
SEMIPACK 2
230B1825
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 128 A |
| Voltage (V) | 2200 V |
| Topology | Rectifier |
| Product line | SEMIPACK |
| Housing | SEMIPACK 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | Thyristor / Diode |
| Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
| Typical applications | Fully controlled rectifiersAC motor soft startersAC power regulationAC switch |
| Legacy part number | 07910330 |
| Surge current (A) | 3800 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.18 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |