
21914600
SKKR400/0.2-BVR
SEMITRANS 5
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 400 A |
| Dimensions (LxWxH) | 106x62x31 |
| Features | Low inductance valueExcellent long term stabilityIsolated copper baseplate using DCB (Direct Copper Bonding) TechnologyLarge clearance (13 mm) and creepage distance (20 mm)Using BVR Shunts for extended lifetimeUL recognized, file no. E63532 |
| Housing | SEMITRANS 5 |
| Legacy part number | 21914600 |
| Product line | SEMITRANS |
| Product Status | In Production |
| Technology | Shunt |
| Topology | Shunt Module |
| Type | SEMITRANS 5 |
| Typical applications | Current sensor for frequency converter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.33 Kilogram |
| Net weight | 0.32 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |