
21914550
SKKR200/0.2-BVR
SEMITRANS 5
21914550
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 200 A |
| Topology | Shunt Module |
| Product line | SEMITRANS |
| Housing | SEMITRANS 5 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | Shunt |
| Features | Low inductance valueExcellent long term stabilityIsolated copper baseplate using DCB (Direct Copper Bonding) TechnologyLarge clearance (13 mm) and creepage distance (20 mm)Using BVR Shunts for extended lifetimeUL recognized, file no. E63532 |
| Typical applications | Current sensor for frequency converter |
| Legacy part number | 21914550 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.33 Kilogram |
| Net weight | 0.32 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |