Semikron Danfoss logo

230B1851

SKKH 72/20E H4

SEMIPACK 1

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)70 A
Voltage (V)2000 V
TopologyRectifier
Product lineSEMIPACK
HousingSEMIPACK 1
Dimensions (LxWxH)93x20x30
TechnologyThyristor / Diode
FeaturesHeat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532
Typical applicationsDC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Legacy part number07911020
Surge current (A)1450 A

General specifications

Characteristic
Value
Gross weight0.12 Kilogram
Net weight0.095 Kilogram
Proposition 65Cancer and Reproductive Harm