Semikron Danfoss logo

230B1728

SKKH 72/18 E

SEMIPACK 1

*Account required

Product specifications

Characteristic
Value
Current (A)70 A
Dimensions (LxWxH)93x20x30
FeaturesHeat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532
HousingSEMIPACK 1
Legacy part number07898031
Product StatusIn Production
Product lineSEMIPACK
Surge current (A)1450 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 1
Typical applicationsDC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Voltage (V)1800 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm