Semikron Danfoss logo

230B1798

SKKH 520/16 E

SEMIPACK 5

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)506 A
Dimensions (LxWxH)150x60x52
FeaturesHeat transfer through aluminium nitride ceramic isolated metal baseplatePressure contacts for high reliabilityUL recognized, file no. E 63 532
HousingSEMIPACK 5
Legacy part number07898840
Product lineSEMIPACK
Product StatusIn Production New
Surge current (A)13000 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 5
Typical applicationsRectifiers for motor drivesProcess controllRectifiers for power supplies
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight1.44 Kilogram
Net weight1.4 Kilogram