
230B1781
SKKH 460/22 E H4
SEMIPACK 5
Product specifications
Characteristic | Value |
---|---|
Country of origin | Slovakia |
Current (A) | 460 A |
Dimensions (LxWxH) | 150x60x52 |
Features | Heat transfer through aluminium nitride ceramic insulated metal baseplatePrecious metal pressure contacts for high reliabilityUL recognized, file no. E63532 |
Housing | SEMIPACK 5 |
Legacy part number | 07898705 |
Product Status | In Production |
Product line | SEMIPACK |
Surge current (A) | 15500 A |
Technology | Thyristor / Diode |
Topology | Rectifier |
Type | SEMIPACK 5 |
Typical applications | Rectifiers for motor drivesProcess controllRectifiers for power supplies |
Voltage (V) | 2200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |