Semikron Danfoss logo
SKKH 273/12 E-product-details

230B1453

SKKH 273/12 E

SEMIPACK 3

*Account required

Product specifications

Characteristic
Value
Current (A)274 A
Dimensions (LxWxH)115x50x52
FeaturesIndustrial standard packageElectrically insulated base plateHeat transfer through aluminum oxide ceramic insulated metal base plateChip soldered on direct copper bonded Al<sub>2</sub>O<sub>3</sub> ceramicUL recognition, file no. E63532
HousingSEMIPACK 3
Legacy part number07890110
Product StatusIn Production
Product lineSEMIPACK
Surge current (A)8000 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 3
Typical applicationsDC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Voltage (V)1200 V