
230B1495
SKKH 215/16 E
SEMIPACK 2
230B1495
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 215 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMIPACK |
| Housing | SEMIPACK 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | Thyristor / Diode |
| Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
| Typical applications | Rectifier for motor drivesProcess controlRectifier for power supplies |
| Legacy part number | 07890630 |
| Surge current (A) | 5700 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.195 Kilogram |
| Net weight | 0.165 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/skkh-21516-e-m06-07890630vm06">SKKH 215/16 E-M06</a><a href="/products/p/skkh-21516-e-230b1495">SKKH 215/16 E</a> |