Semikron Danfoss logo

07890430VM06

SKKH 162/16 E-M06

SEMIPACK 2, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)156 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMIPACK
HousingSEMIPACK 2
Dimensions (LxWxH)94x34x30
TechnologyThyristor / Diode
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
Typical applicationsDC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Surge current (A)5000 A
VariantHALA HT
Variant DescriptionThe SKKH 162/16 E-M06 is a 1600 V Thyristor / Diode module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/skkh-16216-e-m06-07890430vm06">SKKH 162/16 E-M06</a><a href="/products/p/skkh-16216-e-230b1484">SKKH 162/16 E</a>

General specifications

Characteristic
Value
Gross weight0.19 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm