Semikron Danfoss logo

230B1468

SKKH 140/16 E

SEMIPACK 1

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)143 A
Dimensions (LxWxH)93x20x30
FeaturesHeat transfer through aluminium oxide ceramic insulated metal baseplateUL recognized, file no. E63532
HousingSEMIPACK 1
Legacy part number07890280
Product StatusIn Production New
Product lineSEMIPACK
Surge current (A)2210 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 1
Typical applicationsRectifier for motor drivesProcess controlRectifier for power supplies
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm