Semikron Danfoss logo

230B1471

SKKH 122/12 E

SEMIPACK 2

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)129 A
Dimensions (LxWxH)94x34x30
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
HousingSEMIPACK 2
Legacy part number07890310
Product StatusIn Production
Product lineSEMIPACK
Surge current (A)3200 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 2
Typical applicationsDC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm