
22890830
SKKE800F17
SEMITRANS 4
22890830
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 800 A |
| Voltage (V) | 1700 V |
| Topology | Rectifier |
| Product line | SEMIPACK Fast |
| Housing | SEMITRANS 4 |
| Dimensions (LxWxH) | 106x62x37 |
| Technology | Thyristor / Diode |
| Features | CAL4 = Soft switching 4. Generation CAL-DiodeHeat transfer through aluminum oxide DCB ceramic insulated metal baseplateSmall recovery chargeUL recognized, file no. E63532 |
| Typical applications | Freewheeling diodes for IGBTFreewheeling diode for inductive loadsBrake choppersInverters and DC choppersAC motor controlBoost choppers |
| Legacy part number | 22890830 |
| Surge current (A) | 3712 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKKE800F17 is a 1700 V Thyristor / Diode module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |