Semikron Danfoss logo

22890810

SKKE600F12

SEMITRANS 4

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)600 A
Voltage (V)1200 V
TopologyRectifier
Product lineSEMIPACK Fast
HousingSEMITRANS 4
Dimensions (LxWxH)106x62x37
TechnologyThyristor / Diode
FeaturesCAL (controlled axial lifetime) technology, patent No. 43 10 44Heat transfer through aluminium oxide DCB ceramic isolated metal baseplateSmall recovered chargeFast & soft recovery CAL diodesUL recognized, file no. E 63 532
Typical applicationsFreewheeling diodes for IGBTFreewheeling diode for inductive loadsBrake choppersInverters and DC choppersAC motor controlBoost choppersup to 20 kHz
Legacy part number22890810
Surge current (A)5800 A

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skke600f12-m04-22890810vm04">SKKE600F12-M04</a><a href="/products/p/skke600f12-m07-22890810vm07">SKKE600F12-M07</a><a href="/products/p/skke600f12-22890810">SKKE600F12</a>