
230B1596
SKKE 600/20 H4
SEMIPACK 4
230B1596
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 597 A |
| Dimensions (LxWxH) | 101x50x52 |
| Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityUL recognized, file no. E 63 532 |
| Housing | SEMIPACK 4 |
| Legacy part number | 07896170 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 18000 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 4 |
| Typical applications | Rectifiers |
| Voltage (V) | 2000 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.99 Kilogram |
| Net weight | 0.94 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |