
230B1840
SKKE 301F12
SEMIPACK 2
230B1840
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 300 A |
| Dimensions (LxWxH) | 94x34x30 |
| Features | CAL(controlled-axial-lifetime) technology, patent No. DE 43 10 44Heat transfer through ceramic isolated metal baseplateVery short recovery timesVery soft recovery over the whole current rangeLow switching lossesUL recognized, file no. E 63 532 |
| Housing | SEMIPACK 2 |
| Legacy part number | 07910500 |
| Product line | SEMIPACK Fast |
| Product Status | In Production |
| Surge current (A) | 3600 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 2 |
| Typical applications | Self-commutated invertersDC choppersAC motor speed controlinductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |