
230B1533
SKKE 162/12
SEMIPACK 2
Product specifications
Characteristic | Value |
---|---|
Country of origin | Slovakia |
Current (A) | 174 A |
Dimensions (LxWxH) | 94x34x30 |
Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
Housing | SEMIPACK 2 |
Legacy part number | 07892010 |
Product Status | In Production |
Product line | SEMIPACK |
Surge current (A) | 5000 A |
Technology | Thyristor / Diode |
Topology | Rectifier |
Type | SEMIPACK 2 |
Typical applications | RectifiersFree-wheeling diodesReverse-polarity protection |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |