
230B1303
SKKE 1201/22
SEMIPACK 6
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Hungary |
| Current (A) | 1360 A |
| Dimensions (LxWxH) | 176x70x90 |
| Features | Precisious metal pressure contacts for high reliabilityUL recognized, file no. E 63 532 |
| Housing | SEMIPACK 6 |
| Legacy part number | 07290030 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 35000 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 6 |
| Typical applications | Rectifiers |
| Voltage (V) | 2200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.33 Kilogram |
| Net weight | 1.95 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |