
230B1759
SKKD 380/16
SEMIPACK 3
230B1759
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 380 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMIPACK |
| Housing | SEMIPACK 3 |
| Dimensions (LxWxH) | 115x50x52 |
| Technology | Thyristor / Diode |
| Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecisious metal pressure contacts for high reliabilityUL recognized, file no. E 63 53 |
| Typical applications | Uncontrolled rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
| Legacy part number | 07898575 |
| Surge current (A) | 10000 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.71 Kilogram |
| Net weight | 0.64 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKKD 380/16 is a 1600 V Thyristor / Diode module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |