
230B1465
SKKD 353/12
SEMIPACK 3
230B1465
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 350 A |
| Dimensions (LxWxH) | 115x50x52 |
| Features | Industrial standard packageElectrically insulated base plateHeat transfer through aluminum oxide ceramic insulated metal base plateChip soldered on direct copper bonded Al<sub>2</sub>O<sub>3</sub> ceramicUL recognition, file no. E63532 |
| Housing | SEMIPACK 3 |
| Legacy part number | 07890240 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 9500 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 3 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.45 Kilogram |
| Net weight | 0.41 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |