
230B1847
SKKD 205F06
SEMIPACK 2
230B1847
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 205 A |
| Voltage (V) | 600 V |
| Topology | Rectifier |
| Product line | SEMIPACK Fast |
| Housing | SEMIPACK 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | Thyristor / Diode |
| Features | Very soft recovery over the whole current rangeVery short recovery timesLow switching lossesHeat transfer through ceramic isolated metal baseplateMaterials and distances according to UL |
| Typical applications | Self-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
| Legacy part number | 07910710 |
| Surge current (A) | 3000 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKKD 205F06 is a 600 V Thyristor / Diode module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |