
230B1523
SKKD 152/16 H1
SEMIPACK 2
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 171 A |
| Dimensions (LxWxH) | 94x34x30 |
| Features | Heat transfer through aluminium oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532Silver free |
| Housing | SEMIPACK 2 |
| Legacy part number | 07891200 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 4500 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 2 |
| Typical applications | Non-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.19 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |