
230B1837
SKKD 150F12
SEMIPACK 2
230B1837
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Product line | SEMIPACK Fast |
| Housing | SEMIPACK 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | Thyristor / Diode |
| Features | CAL (controlled axial lifetime) technology, patent No.DE431044Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching lossesSKKD half bridge connectioncentre tap connections: SKMD common cathode SKND common anodeUL recognized, file no. E 63 532 |
| Typical applications | Self-commutated invertersDC choppersAC motor speed controlinductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
| Legacy part number | 07910470 |
| Surge current (A) | 1800 A |
| Variants | <a href="/products/p/skkd-150f12-m06-07910470vm06">SKKD 150F12-M06</a><a href="/products/p/skkd-150f12-230b1837">SKKD 150F12</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |