
230B1954
SKKD 105F12 TS 12-IT-002-00
SEMIPACK 1 Fast
230B1954
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 105 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Product line | SEMIPACK Fast |
| Housing | SEMIPACK 1 Fast |
| Dimensions (LxWxH) | 93x20x30 |
| Technology | Thyristor / Diode |
| Features | Heat transfer through ceramic isolated metal baseplateHard soldered joints for high reliabilitySKKD half bridge connection; centre tap connections: SKMD common cathode, SKND common anodeUL recognized, file no. E 63 532 |
| Typical applications | Self-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
| Legacy part number | 07918480 |
| Surge current (A) | 2100 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
| Net weight | 0.11 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |