Semikron Danfoss logo

230B1521

SKKD 101/16

SEMIPACK 1

Product specifications

Characteristic
Value
Current (A)143 A
Voltage (V)1600 V
TopologyRectifier
HousingSEMIPACK 1
Country of originSlovakia
Dimensions (LxWxH)93x20x30
FeaturesHeat transfer through aluminium oxide ceramic insulated metal baseplateUL recognized, file no. E63532
Legacy part number07891182
Product lineSEMIPACK
Product StatusIn Production
Surge current (A)2210 A
TechnologyThyristor / Diode
Typical applicationsNon-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors

General specifications

Characteristic
Value
Gross weight0.084 Kilogram
Net weight0.075 Kilogram
Proposition 65Cancer and Reproductive Harm