
230B1627
SKKD 100/12
SEMIPACK 1
230B1627
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 100 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Housing | SEMIPACK 1 |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 93x20x30 |
| Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilitySKKD half bridge connection center-tap connectionsUL recognized, file no. E 63 532 |
| Legacy part number | 07897151 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 2000 A |
| Technology | Thyristor / Diode |
| Typical applications | Non-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.101 Kilogram |
| Net weight | 0.095 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |