
23916150VM05
SKiM601GD126DM-M05
SKiM 5, HPTP
23916150VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 450 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SKiM 4/5 |
| Housing | SKiM 5 |
| Dimensions (LxWxH) | 178x107x35 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Trench gate IGBT with field stop layerLow inductance caseFast & soft inverse CAL diodesIsolated by AIN DCB (Direct Copper Bonded) ceramic platePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor |
| Typical applications | Switched mode power suppliesThree phase inverters for AC motor speed control |
| Variant | HPTP |
| Variant Description | The SKiM601GD126DM-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skim601gd126dm-m05-23916150vm05">SKiM601GD126DM-M05</a><a href="/products/p/skim601gd126dm-23916150">SKiM601GD126DM</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.556 Kilogram |
| Net weight | 0.46 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |