Semikron Danfoss logo

23916150

SKiM601GD126DM

SKiM 5

Product specifications

Characteristic
Value
Current (A)450 A
Voltage (V)1200 V
TopologySixpack
HousingSKiM 5
Chip technologyIGBT 3 (Trench)
Country of originItaly
Dimensions (LxWxH)178x107x35
FeaturesTrench gate IGBT with field stop layerLow inductance caseFast & soft inverse CAL diodesIsolated by AIN DCB (Direct Copper Bonded) ceramic platePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor
Legacy part number23916150
Product lineSKiM 4/5
Product StatusIn Production
TechnologyIGBT
Typical applicationsSwitched mode power suppliesThree phase inverters for AC motor speed control

General specifications

Characteristic
Value
Gross weight0.556 Kilogram
Net weight0.46 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skim601gd126dm-m05-23916150vm05">SKiM601GD126DM-M05</a>