
23916110
SKiM450GD126D
SKiM 5
23916110
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 450 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SKiM 4/5 |
| Housing | SKiM 5 |
| Dimensions (LxWxH) | 178x107x35 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Trench gate IGBT with field stop layerLow inductance caseFast & soft inverse CAL diodesIsolated by AI2O3 DCB (Direct Copper Bonded) ceramic platePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor |
| Typical applications | Uninteruptable power supplies (UPS)Three phase inverters for AC motor speed control |
| Legacy part number | 23916110 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.556 Kilogram |
| Net weight | 0.46 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |