Semikron Danfoss logo

23918910VM05

SKiM401MLI07E4-M05

SKiM 4

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originItaly
Current (A)400 A
Dimensions (LxWxH)123x107x35
FeaturesPressure contact technology for thermal contactsLow inductance caseSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>V<sub>CE(sat)</sub> with positive temperature coefficientIGBT 4 Trench Gate TechnologyIsolated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substrateSolder technologyIntegrated temperature sensor
HousingSKiM 4
Product lineSKiM 4/5
Product StatusIn Production
TechnologyIGBT
Topology3-Level
TypeSKiM 4
Typical applicationsUPS3 Level Inverter
VariantHPTP
Voltage (V)650 V

General specifications

Characteristic
Value
Gross weight0.426 Kilogram
Net weight0.295 Kilogram
Proposition 65Cancer and Reproductive Harm