
23916530
SKiM400GD126DM
SKiM 4
23916530
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Housing | SKiM 4 |
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Dimensions (LxWxH) | 123x107x35 |
| Features | Trench gate IGBT with field stop layerLow inductance caseFast & soft inverse CAL diodesIsolated by AIN DCB (Direct Copper Bonded) ceramic platePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor |
| Legacy part number | 23916530 |
| Product line | SKiM 4/5 |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | Switched mode power suppliesThree phase inverters for AC motor speed controlSwitching (not for linear use) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |