Semikron Danfoss logo

23916550

SKiM400GD126DLM 07026

SKiM 4

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)300 A
Voltage (V)1200 V
TopologySixpack
Product lineSKiM 4/5
HousingSKiM 4
Dimensions (LxWxH)123x107x35
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench gate IGBT with field stop layerLow inductance caseFast & soft inverse CAL diodesIsolated by AIN DCB (Direct Copper Bonded) ceramic platePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor
Typical applicationsSwitched mode power suppliesThree phase inverters for AC motor speed controlSwitching (not for linear use)
Legacy part number23916550
Variants<a href="/products/p/skim400gd126dlm-m01-23916550vm01">SKiM400GD126DLM-M01</a><a href="/products/p/skim400gd126dlm-07026-23916550">SKiM400GD126DLM 07026</a>

General specifications

Characteristic
Value
Gross weight0.42 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm