
23916500VM05
SKiM304GD12T4D-M05
SKiM 4, HPTP
23916500VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SKiM 4/5 |
| Housing | SKiM 4 |
| Dimensions (LxWxH) | 123x107x35 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | IGBT 4 Trench Gate TechnologySolder technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseIsolated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor |
| Typical applications | Automotive inverterHigh reliability AC inverter windHigh reliability AC inverter drives |
| Variant | HPTP |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.441 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant Description | The SKiM304GD12T4D-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skim304gd12t4d-m01-23916500vm01">SKiM304GD12T4D-M01</a><a href="/products/p/skim304gd12t4d-m05-23916500vm05">SKiM304GD12T4D-M05</a> |